10069066
10181
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1332 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.638 in |
|---|---|
| D | 41.6 mm |
| d1 | 33.3 mm |
| d1 | 1.311 in |
| d2 | 1.465 in |
| d2 | 37.2 mm |
| d3 | 31.7 mm |
| d3 | 1.248 in |
| d4 | 35.6 mm |
| d4 | 1.402 in |
| h | 0.874 in |
| h | 22.2 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue