Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0565 |
10000 + | £ 0.029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 13.5 mm |
---|---|
D | 0.531 in |
d1 | 8.4 mm |
d1 | 0.331 in |
d2 | 10.0 mm |
d2 | 0.394 in |
d3 | 6.9 mm |
d3 | 0.272 in |
d4 | 8.2 mm |
d4 | 0.323 in |
h | 9.5 mm |
h | 0.374 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.