Quantity | Unit price |
---|---|
100 - 999 | £ 1.7092 |
1000 + | £ 1.6814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 159.5 mm |
---|---|
D | 6.28 in |
d1 | 146.8 mm |
d1 | 5.78 in |
d2 | 151.0 mm |
d2 | 5.945 in |
d3 | 142.8 mm |
d3 | 5.622 in |
d4 | 148.6 mm |
d4 | 5.85 in |
h | 33.0 mm |
h | 1.299 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.