Quantity | Unit price |
---|---|
250 + | £ 0.9884 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Inside Diameter Range | 106.4 - 111.6 mm |
Inside Diameter Range | 4.189 - 4.394 in |
Outside Diameter Range | 108.0 - 114.1 mm |
Outside Diameter Range | 4.252 - 4.492 in |
Flange Diameter | 118.5 mm |
Flange Diameter | 4.665 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue