10071113
10491
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.732 in |
|---|---|
| D | 44.0 mm |
| d1 | 36.9 mm |
| d1 | 1.453 in |
| d2 | 1.598 in |
| d2 | 40.6 mm |
| d3 | 1.378 in |
| d3 | 35.0 mm |
| d4 | 39.0 mm |
| d4 | 1.535 in |
| h | 0.886 in |
| h | 22.5 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue