Quantity | Unit price |
---|---|
40 - 399 | £ 0.5211 |
400 + | £ 0.2765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 62.4 mm |
---|---|
D | 2.457 in |
d1 | 53.5 mm |
d1 | 2.106 in |
d2 | 57.0 mm |
d2 | 2.244 in |
d3 | 51.2 mm |
d3 | 2.016 in |
d4 | 55.3 mm |
d4 | 2.177 in |
h | 25.1 mm |
h | 0.988 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.