Quantity | Unit price |
---|---|
1000 + | £ 0.1473 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 50.7 mm |
---|---|
D | 1.996 in |
d1 | 42.5 mm |
d1 | 1.673 in |
d2 | 44.8 mm |
d2 | 1.764 in |
d3 | 40.7 mm |
d3 | 1.602 in |
d4 | 43.0 mm |
d4 | 1.693 in |
h | 12.6 mm |
h | 0.496 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.