Quantity | Unit price |
---|---|
50 + | £ 1.8204 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 228.6 mm |
---|---|
D | 9 in |
d1 | 213.4 mm |
d1 | 8.402 in |
d2 | 218.4 mm |
d2 | 8.598 in |
d3 | 210.8 mm |
d3 | 8.299 in |
d4 | 215.9 mm |
d4 | 8.5 in |
h | 35.7 mm |
h | 1.406 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.