Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2157 |
2500 + | £ 0.1473 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 42.7 mm |
---|---|
D | 1.681 in |
d1 | 34.9 mm |
d1 | 1.374 in |
d2 | 36.4 mm |
d2 | 1.433 in |
d3 | 33.1 mm |
d3 | 1.303 in |
d4 | 35.2 mm |
d4 | 1.386 in |
h | 8.2 mm |
h | 0.323 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.