Quantity | Unit price |
---|---|
50 + | £ 2.7098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 231.9 mm |
---|---|
D | 9.13 in |
d1 | 220.2 mm |
d1 | 8.669 in |
d2 | 221.7 mm |
d2 | 8.728 in |
d3 | 217.2 mm |
d3 | 8.551 in |
d4 | 219.0 mm |
d4 | 8.622 in |
h | 38.9 mm |
h | 1.531 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.