Quantity | Unit price |
---|---|
200 - 1999 | £ 0.2319 |
2000 + | £ 0.0926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 31.0 mm |
---|---|
D | 1.22 in |
d1 | 24.0 mm |
d1 | 0.945 in |
d2 | 26.9 mm |
d2 | 1.059 in |
d3 | 21.9 mm |
d3 | 0.862 in |
d4 | 25.0 mm |
d4 | 0.984 in |
h | 18.0 mm |
h | 0.709 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.