Quantity | Unit price |
---|---|
30 + | £ 8.0876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 331.5 mm |
---|---|
D | 13.051 in |
d1 | 303.0 mm |
d1 | 11.929 in |
d2 | 319.0 mm |
d2 | 12.559 in |
d3 | 297.2 mm |
d3 | 11.701 in |
d4 | 313.6 mm |
d4 | 12.346 in |
h | 51.6 mm |
h | 2.031 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.