Quantity | Unit price |
---|---|
150 - 1499 | £ 0.2605 |
1500 + | £ 0.1058 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 42.3 mm |
---|---|
D | 1.665 in |
d1 | 36.3 mm |
d1 | 1.429 in |
d2 | 38.3 mm |
d2 | 1.508 in |
d3 | 37.0 mm |
d3 | 1.457 in |
d4 | 34.6 mm |
d4 | 1.362 in |
h | 12.0 mm |
h | 0.472 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.