Quantity | Unit price |
---|---|
150 - 1499 | £ 0.0907 |
1500 - 7499 | £ 0.0647 |
7500 + | £ 0.0583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 44.5 mm |
---|---|
D | 1.752 in |
d1 | 38.6 mm |
d1 | 1.52 in |
d2 | 40.6 mm |
d2 | 1.598 in |
h | 12.7 mm |
h | 0.5 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.