Quantity | Unit price |
---|---|
40 - 399 | £ 0.4449 |
400 - 1999 | £ 0.3178 |
2000 + | £ 0.286 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 107.5 mm |
---|---|
D | 4.232 in |
d1 | 93.5 mm |
d1 | 3.681 in |
d2 | 100.3 mm |
d2 | 3.949 in |
h | 26.5 mm |
h | 1.043 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.