Quantity | Unit price |
---|---|
20 - 199 | £ 0.4801 |
200 - 999 | £ 0.3429 |
1000 + | £ 0.3086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 110.0 mm |
---|---|
D | 4.331 in |
d1 | 96.5 mm |
d1 | 3.799 in |
d2 | 102.0 mm |
d2 | 4.016 in |
h | 31.0 mm |
h | 1.22 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.