Quantity | Unit price |
---|---|
25 - 249 | £ 0.5909 |
250 - 1249 | £ 0.422 |
1250 + | £ 0.3798 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 118.5 mm |
---|---|
D | 4.665 in |
d1 | 108.0 mm |
d1 | 4.252 in |
d2 | 114.1 mm |
d2 | 4.492 in |
h | 35.2 mm |
h | 1.386 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.