Quantity | Unit price |
---|---|
15 - 149 | £ 1.3555 |
150 - 749 | £ 0.9682 |
750 + | £ 0.8714 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 150.0 mm |
---|---|
D | 5.906 in |
d1 | 139.5 mm |
d1 | 5.492 in |
d2 | 145.6 mm |
d2 | 5.732 in |
h | 36.5 mm |
h | 1.437 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.