Quantity | Unit price |
---|---|
10 - 99 | £ 1.8652 |
100 - 499 | £ 1.3323 |
500 + | £ 1.1991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 172.0 mm |
---|---|
D | 6.772 in |
d1 | 157.0 mm |
d1 | 6.181 in |
d2 | 163.0 mm |
d2 | 6.417 in |
h | 38.0 mm |
h | 1.496 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.