Quantity | Unit price |
---|---|
5 - 49 | £ 2.6126 |
50 - 249 | £ 1.8661 |
250 + | £ 1.6795 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 297.0 mm |
---|---|
D | 11.693 in |
d1 | 270.0 mm |
d1 | 10.63 in |
d2 | 281.0 mm |
d2 | 11.063 in |
h | 43.0 mm |
h | 1.693 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.