Quantity | Unit price |
---|---|
250 - 5999 | £ 0.0695 |
6000 + | £ 0.0603 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 44.5 mm |
---|---|
D | 1.752 in |
d1 | 36.8 mm |
d1 | 1.449 in |
d2 | 40.7 mm |
d2 | 1.602 in |
d3 | 35.2 mm |
d3 | 1.386 in |
d4 | 39.0 mm |
d4 | 1.535 in |
h | 19.0 mm |
h | 0.748 in |
Colour | Clear |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.