Quantity | Unit price |
---|---|
20 - 199 | £ 1.1817 |
200 - 999 | £ 0.5627 |
1000 + | £ 0.409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 134.0 mm |
---|---|
D | 5.276 in |
d1 | 124.6 mm |
d1 | 4.906 in |
d2 | 126.7 mm |
d2 | 4.988 in |
d3 | 123.0 mm |
d3 | 4.843 in |
d4 | 125.0 mm |
d4 | 4.921 in |
h | 20.0 mm |
h | 0.787 in |
Colour | Clear |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.