Quantity | Unit price |
---|---|
800 - 7999 | £ 0.1638 |
8000 + | £ 0.0661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 24.6 mm |
---|---|
D | 0.969 in |
d1 | 18.4 mm |
d1 | 0.724 in |
d2 | 21.0 mm |
d2 | 0.827 in |
d3 | 16.8 mm |
d3 | 0.661 in |
d4 | 19.3 mm |
d4 | 0.76 in |
h | 15.0 mm |
h | 0.591 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.