Quantity | Unit price |
---|---|
30 + | £ 6.5451 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 322.6 mm |
---|---|
D | 12.701 in |
d1 | 304.2 mm |
d1 | 11.976 in |
d2 | 308.4 mm |
d2 | 12.142 in |
d3 | 299.2 mm |
d3 | 11.78 in |
d4 | 299.4 mm |
d4 | 11.787 in |
h | 33.9 mm |
h | 1.335 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.