Quantity | Unit price |
---|---|
350 - 3499 | £ 0.2285 |
3500 + | £ 0.0918 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 31.8 mm |
---|---|
D | 1.252 in |
d1 | 24.5 mm |
d1 | 0.965 in |
d2 | 27.8 mm |
d2 | 1.094 in |
d3 | 22.9 mm |
d3 | 0.902 in |
d4 | 23.3 mm |
d4 | 0.917 in |
h | 19.1 mm |
h | 0.752 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.