Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2644 |
2500 + | £ 0.1066 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Inside Diameter Range | 26.4 - 29.9 mm |
Inside Diameter Range | 1.039 - 1.177 in |
Outside Diameter Range | 28.2 - 31.1 mm |
Outside Diameter Range | 1.11 - 1.224 in |
Flange Diameter | 38.5 mm |
Flange Diameter | 1.516 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue