Quantity | Unit price |
---|---|
200 - 1999 | £ 0.3022 |
2000 + | £ 0.1222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 38.1 mm |
---|---|
D | 1.5 in |
d1 | 32.8 mm |
d1 | 1.291 in |
d2 | 34.6 mm |
d2 | 1.362 in |
d3 | 31.2 mm |
d3 | 1.228 in |
d4 | 33.0 mm |
d4 | 1.299 in |
h | 19.1 mm |
h | 0.752 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.