Quantity | Unit price |
---|---|
85 - 849 | £ 0.6071 |
850 - 8499 | £ 0.2445 |
8500 + | £ 0.239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 57.2 mm |
---|---|
D | 2.252 in |
d1 | 48.3 mm |
d1 | 1.902 in |
d2 | 53.0 mm |
d2 | 2.087 in |
d3 | 46.7 mm |
d3 | 1.839 in |
d4 | 51.1 mm |
d4 | 2.012 in |
h | 25.4 mm |
h | 1 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.