Quantity | Unit price |
---|---|
60 - 599 | £ 1.123 |
600 + | £ 0.4571 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 73.0 mm |
---|---|
D | 2.874 in |
d1 | 62.4 mm |
d1 | 2.457 in |
d2 | 69.9 mm |
d2 | 2.752 in |
d3 | 60.8 mm |
d3 | 2.394 in |
d4 | 68.2 mm |
d4 | 2.685 in |
h | 25.4 mm |
h | 1 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.