Quantity | Unit price |
---|---|
70 - 699 | £ 1.2142 |
700 + | £ 0.4919 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 73.0 mm |
---|---|
D | 2.874 in |
d1 | 65.0 mm |
d1 | 2.559 in |
d2 | 68.3 mm |
d2 | 2.689 in |
d3 | 63.5 mm |
d3 | 2.5 in |
d4 | 66.6 mm |
d4 | 2.622 in |
h | 19.1 mm |
h | 0.752 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.