Quantity | Unit price |
---|---|
100 - 499 | £ 1.1501 |
500 - 999 | £ 1.0351 |
1000 + | £ 0.621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 76.2 mm |
---|---|
D | 3 in |
d1 | 67.2 mm |
d1 | 2.646 in |
d2 | 71.2 mm |
d2 | 2.803 in |
d3 | 65.5 mm |
d3 | 2.579 in |
d4 | 69.2 mm |
d4 | 2.724 in |
h | 12.7 mm |
h | 0.5 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.