10309384
83
| Quantity | Unit price |
|---|---|
| 75 - 749 | £ 1.3554 |
| 750 + | £ 0.5471 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 85.7 mm |
|---|---|
| D | 3.374 in |
| d1 | 2.996 in |
| d1 | 76.1 mm |
| d2 | 80.2 mm |
| d2 | 3.157 in |
| d3 | 74.0 mm |
| d3 | 2.913 in |
| d4 | 3.094 in |
| d4 | 78.6 mm |
| h | 0.5 in |
| h | 12.7 mm |
| Colour | Blue |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue