Quantity | Unit price |
---|---|
50 - 499 | £ 1.4669 |
500 + | £ 0.5906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 92.1 mm |
---|---|
D | 3.626 in |
d1 | 84.3 mm |
d1 | 3.319 in |
d2 | 87.6 mm |
d2 | 3.449 in |
d3 | 82.3 mm |
d3 | 3.24 in |
d4 | 85.6 mm |
d4 | 3.37 in |
h | 12.7 mm |
h | 0.5 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.