Quantity | Unit price |
---|---|
30 - 299 | £ 2.2277 |
300 + | £ 0.9004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 100.0 mm |
---|---|
D | 3.937 in |
d1 | 82.2 mm |
d1 | 3.236 in |
d2 | 90.8 mm |
d2 | 3.575 in |
d3 | 80.2 mm |
d3 | 3.157 in |
d4 | 88.7 mm |
d4 | 3.492 in |
h | 25.4 mm |
h | 1 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.