Quantity | Unit price |
---|---|
25 - 249 | £ 2.4518 |
250 + | £ 1.1047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 111.1 mm |
---|---|
D | 4.374 in |
d1 | 99.4 mm |
d1 | 3.913 in |
d2 | 103.4 mm |
d2 | 4.071 in |
d3 | 96.8 mm |
d3 | 3.811 in |
d4 | 101.0 mm |
d4 | 3.976 in |
h | 19.8 mm |
h | 0.78 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.