10092170
18357
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.388 |
| 1500 + | £ 0.1587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d3 | 23.2 mm |
|---|---|
| d3 | 0.913 in |
| d4 | 26.1 mm |
| d4 | 1.028 in |
| d1 | 0.972 in |
| d1 | 24.7 mm |
| d2 | 27.7 mm |
| d2 | 1.091 in |
| D | 1.5 in |
| D | 38.1 mm |
| h | 0.752 in |
| h | 19.1 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue