Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE Colour: Yellow, Red, Blue Series Code: SRF0030, SR1001, SR1115
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | d2 | Colour | d3 | h | d4 | d1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.4557 - £ 1.7955 | 1016 In stock |
3.031 in
77.0 mm
|
2.579 in
65.5 mm
|
Yellow
|
2.335 in
59.3 mm
|
1.142 in
29.0 mm
|
2.539 in
64.5 mm
|
2.394 in
60.8 mm
|
||
£ 0.5918 - £ 2.186 | 1364 In stock |
3.425 in
87.0 mm
|
2.795 in
71.0 mm
|
Yellow
|
2.638 in
67.0 mm
|
1.378 in
35.0 mm
|
2.756 in
70.0 mm
|
2.677 in
68.0 mm
|
||
£ 1.21 - £ 2.5411 | 2100 In stock |
3.898 in
99.0 mm
|
3.406 in
86.5 mm
|
Yellow
|
3.244 in
82.4 mm
|
0.768 in
19.5 mm
|
3.382 in
85.9 mm
|
3.327 in
84.5 mm
|
||
£ 0.0999 - £ 0.3144 | 1581 In stock |
0.571 in
14.5 mm
|
0.252 in
6.4 mm
|
Yellow
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
||
£ 0.1035 - £ 0.1497 | 2992 In stock |
0.827 in
21.0 mm
|
0.488 in
12.4 mm
|
Yellow
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.421 in
10.7 mm
|
0.429 in
10.9 mm
|
||
£ 0.1626 - £ 0.2596 | 10096 In stock |
1.161 in
29.5 mm
|
0.795 in
20.2 mm
|
Yellow
|
0.61 in
15.5 mm
|
0.512 in
13.0 mm
|
0.76 in
19.3 mm
|
0.709 in
18.0 mm
|
||
£ 0.1989 - £ 0.3695 | 9540 In stock |
1.575 in
40.0 mm
|
1.283 in
32.6 mm
|
Yellow
|
1.142 in
29.0 mm
|
0.669 in
17.0 mm
|
1.217 in
30.9 mm
|
1.189 in
30.2 mm
|
||
3139000 | £ 0.217 - £ 0.9712 | 4560 In stock |
2.402 in
61.0 mm
|
2.059 in
52.3 mm
|
Yellow
|
1.858 in
47.2 mm
|
0.63 in
16.0 mm
|
1.988 in
50.5 mm
|
1.969 in
50.0 mm
|
|
£ 0.5149 - £ 2.0491 | 1794 In stock |
3.071 in
78.0 mm
|
2.689 in
68.3 mm
|
Yellow
|
2.244 in
57.0 mm
|
1.26 in
32.0 mm
|
2.587 in
65.7 mm
|
2.382 in
60.5 mm
|
||
£ 0.5514 - £ 2.186 | 795 In stock |
3.465 in
88.0 mm
|
2.248 in
57.1 mm
|
Yellow
|
2.559 in
65.0 mm
|
1.004 in
25.5 mm
|
2.917 in
74.1 mm
|
2.776 in
70.5 mm
|
||
£ 1.21 - £ 2.5411 | 250 In stock |
4.016 in
102.0 mm
|
3.543 in
90.0 mm
|
Yellow
|
3.154 in
80.1 mm
|
1.142 in
29.0 mm
|
3.516 in
89.3 mm
|
3.224 in
81.9 mm
|
||
£ 0.1497 - £ 0.1497 | 10993 In stock |
0.531 in
13.5 mm
|
0.209 in
5.3 mm
|
Yellow
|
0.114 in
2.9 mm
|
0.315 in
8.0 mm
|
0.146 in
3.7 mm
|
0.177 in
4.5 mm
|
||
£ 0.1105 - £ 0.1497 | 2198 In stock |
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.331 in
8.4 mm
|
0.343 in
8.7 mm
|
||
3113000 | £ 0.0836 - £ 0.1497 | 1994 In stock |
0.886 in
22.5 mm
|
0.547 in
13.9 mm
|
Yellow
|
0.409 in
10.4 mm
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.48 in
12.2 mm
|
|
£ 0.2407 - £ 0.326 | 5979 In stock |
1.28 in
32.5 mm
|
0.976 in
24.8 mm
|
Yellow
|
0.807 in
20.5 mm
|
0.571 in
14.5 mm
|
0.913 in
23.2 mm
|
0.902 in
22.9 mm
|
||
3137000 | £ 0.2035 - £ 0.9712 | 1030 In stock |
2.402 in
61.0 mm
|
1.976 in
50.2 mm
|
Yellow
|
1.728 in
43.9 mm
|
0.63 in
16.0 mm
|
1.894 in
48.1 mm
|
1.811 in
46.0 mm
|
|
£ 0.4672 - £ 1.5064 | 2900 In stock |
2.756 in
70.0 mm
|
2.343 in
59.5 mm
|
Yellow
|
2.075 in
52.7 mm
|
1.004 in
25.5 mm
|
2.252 in
57.2 mm
|
2.146 in
54.5 mm
|
||
£ 0.5514 - £ 2.186 | 1999 In stock |
3.228 in
82.0 mm
|
2.736 in
69.5 mm
|
Yellow
|
2.567 in
65.2 mm
|
0.61 in
15.5 mm
|
2.717 in
69.0 mm
|
2.618 in
66.5 mm
|
||
£ 1.0494 - £ 2.2038 | 952 In stock |
3.78 in
96.0 mm
|
3.252 in
82.6 mm
|
Yellow
|
2.921 in
74.2 mm
|
1.004 in
25.5 mm
|
3.181 in
80.8 mm
|
3.031 in
77.0 mm
|
||
£ 1.3887 - £ 2.9164 | 1170 In stock |
4.252 in
108.0 mm
|
3.898 in
99.0 mm
|
Yellow
|
3.713 in
94.3 mm
|
0.776 in
19.7 mm
|
3.843 in
97.6 mm
|
3.756 in
95.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.