Quantity | Unit price |
---|---|
5 - 49 | £ 4.847 |
50 + | £ 2.1427 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 18.0 mm |
---|---|
Knob Diameter | 0.709 in |
Mount Type | Threaded Blind Hole |
Thread Size | M8 |
Colour | Black |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue