Menu Search

Tapered Knob 16.0 mm M5 Black PA

Item code:

466377

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.853
500 + £ 0.8824
Standard pack: 500

Order in multiple of 50

Total price:

£ 92.65

50 x £ 1.853

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Material Nylon
Mount Type Through Hole
Thread Size M5
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us