Quantity | Unit price |
---|---|
1 - 499 | £ 1.1658 |
500 - 1999 | £ 0.8325 |
2000 + | £ 0.7508 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 23.4 mm |
---|---|
Base Diameter | 0.921 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.382 in |
Knob Height | 50.8 mm |
Knob Height | 2 in |
Shaft Length | 16.0 mm |
Shaft Length | 0.63 in |
Shaft Center to End Width | 16.0 mm |
Shaft Center to End Width | 0.63 in |
Internal Thread Size | M6;M8 |
Insert Material | Self Tapping |
Insert Type | Self Tapping |
Knob Colour | Black |
Knob Material | PP |
Mount Type | Self Tapping |
Thread Size | M6;M8 |
Colour | Black |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue