10071816
10701
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.1969 |
| 1500 + | £ 0.0751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 26.3 mm |
|---|---|
| d | 1.035 in |
| h | 0.937 in |
| h | 23.8 mm |
| Thread Size | 3/4-19 in |
| Thread Standard | BSP |
| Thread Standard | GAS |
| Full Material | Low Density Polyethylene |
| Colour | Yellow |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue