20213923
20213923
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 158.8847 |
| 10 - 14 | £ 142.9938 |
| 15 - 24 | £ 135.048 |
| 25 - 49 | £ 127.1124 |
| 50 + | £ 111.2208 |
| d1 tol. H7 | 12.0 |
|---|---|
| d2 | 25.0 |
| d3 | 26.0 |
| l1 min | 180.0 |
| l1 max | 225.0 |
| l2 | 56.0 |
| l3 stroke | 45.0 |
| w1 | 13.0 |
| w1 tol. JS9 | 4.0 |
| w2 | 13.8 |
| Shaft | 13x16x6 |
| Weight g | 560.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue