Quantity | Unit price |
---|---|
1 - 49 | £ 25.0039 |
50 + | £ 13.3487 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7907000090 |
---|---|
Colour | Natural |
Finish | Chrome Plated |
Latch Material | Zinc Alloy |
Latch Style | Secure |
Handle Type | Knob Handle |
Mounting Orientation | Universal |
Grip Range | 38.0 mm |
Grip Range | 1.496 in |
Grip Length | 38.0 mm |
Grip Length | 1.496 in |
Maximum Compatible Door Thickness | 30.0 mm |
Maximum Compatible Door Thickness | 1.181 in |
Housing Height | 40.0 mm |
Housing Height | 1.575 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.