Quantity | Unit price |
---|---|
1 - 49 | £ 29.1327 |
50 + | £ 15.5803 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 8301409000 |
---|---|
Colour | Natural |
Finish | Chrome Plated |
Latch Material | Zinc Alloy |
Latch Style | Secure |
Handle Type | Knob Handle |
Mounting Orientation | Universal |
Grip Range | 60.0 mm |
Grip Range | 2.362 in |
Grip Length | 60.0 mm |
Grip Length | 2.362 in |
Maximum Compatible Door Thickness | 50.0 mm |
Maximum Compatible Door Thickness | 1.969 in |
Housing Height | 60.0 mm |
Housing Height | 2.362 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.