Menu Search

Thick Door Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Grip Length Maximum Compatible Door Thickness View
£ 14.7468 - £ 20.6456 Request the lead time here
50.0 mm
£ 13.6157 - £ 19.0619 Request the lead time here
40.0 mm
£ 15.8919 - £ 22.2487 Request the lead time here
60.0 mm
£ 11.9399 - £ 16.7159 Request the lead time here
30.0 mm
  • of 2
Quarter Turn Latch 50.0 mm 50.0 mm Die Cast Zinc Alloy

20058210

Price Range
£ 20.6456 - £ 14.7468

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 43.0 mm 40.0 mm Die Cast Zinc Alloy

20058173

Price Range
£ 19.0619 - £ 13.6157

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 63.0 mm 60.0 mm Die Cast Zinc Alloy

20058296

Price Range
£ 22.2487 - £ 15.8919

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 30.0 mm 30.0 mm Die Cast Zinc Alloy

20058098

Price Range
£ 16.7159 - £ 11.9399

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm