Menu Search

Quarter Turn Lock 3.0 mm Double Bit Key 44.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411133033E

65 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 11.5265
50 - 149 £ 5.1308
150 + £ 3.8148
Standard pack: 50

Order any quantity

Total price:

£ 11.53

1 x £ 11.5265

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 3.0 mm Double Bit Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 44.0 mm
Maximum Compatible Door Thickness 30.0 mm
Grip Range 44.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us