Menu Search

Quarter Turn Lock 3.0 mm Double Bit Key 56.0 mm Zinc Alloy

Item code:

06411134034E

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 12.3668
50 - 149 £ 5.4896
150 + £ 4.094
Standard pack: 50

Order any quantity

Total price:

£ 12.37

1 x £ 12.3668

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 3.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 56.0 mm
Maximum Compatible Door Thickness 40.0 mm
Grip Range 56.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us