Menu Search

Quarter Turn Lock 3.0 mm Double Bit Key 64.0 mm Zinc Alloy

Item code:

06411135033E

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 50

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 3.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 64.0 mm
Maximum Compatible Door Thickness 50.0 mm
Grip Range 64.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us