Menu Search

Quarter Turn Lock 3.0 mm Double Bit Key 66.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411135034E

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 13.4172
50 - 149 £ 5.9682
150 + £ 4.4396
Standard pack: 50

Order any quantity

Total price:

£ 13.42

1 x £ 13.4172

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 3.0 mm Double Bit Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 66.0 mm
Maximum Compatible Door Thickness 50.0 mm
Grip Range 66.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us