Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key 30.0 mm Zinc Alloy

Item code:

06411152030E

42 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 15.353
50 + £ 10.9664
Standard pack: 50

Order any quantity

Total price:

£ 15.35

1 x £ 15.353

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 5.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 30.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 30.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us